AMIS-30660: CAN Transceiver, High Speed

Overview
Specifications
Packages
Applications
Datasheet: High Speed CAN Transceiver
Rev. 10 (135.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The AMIS-30660 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
Due to the wide common-mode voltage range of the receiver inputs, the AMIS-30660 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.
Features   Benefits
     
  • Transmit data (TxD) dominant time-out function
 
  • Prevents bus problem in case of node failure
  • Fully compatible with the ISO 11898-2 standard
   
  • Certified Authentication on CAN Transceiver Conformance (d1.1)
   
  • High speed (up to 1Mbit/s)
   
  • Ideally suited for 12V and 24V industrial and automotive applications
   
  • Low EME common-mode choke is no longer required
   
  • Differential receiver with wide common-mode range (+/- 35V) for high EMS
   
  • No disturbance of the bus lines with an un-powered node
   
  • Thermal protection
   
  • Bus pins protected against transients in an automotive environment
   
  • Silent mode in which the transmitter is disabled
   
  • Short circuit proof to supply voltage and ground
   
Applications   End Products
  • ECU
  • Gateway
  • Body Controller
 
  • Automobiles
  • Industrial Equipment
Technical Documentation & Design Resources
Design & Development Tools (1) Data Sheets (1)
Tutorials (1) Package Drawings (1)
Application Notes (10)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
AMIS30660CANH2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAN Transceiver, High Speed SOIC-8 751-07 2 Tube 96 Contact Sales Office
AMIS30660CANH2RG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAN Transceiver, High Speed SOIC-8 751-07 2 Tape and Reel 3000 Contact Sales Office
AMIS30660CANH6G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAN Transceiver, High Speed SOIC-8 751-07 3 Tube 96 Contact Sales Office
AMIS30660CANH6RG Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
CAN Transceiver, High Speed SOIC-8 751-07 3 Tape and Reel 3000 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
VCC Min (V) : 4.75
Data Transmission Standard : CAN
VCC Max (V) : 5.25
Number of Drivers : 1
tPLH Max (µs) : 1
IO Max (µA) : 45000
Number of Receivers : 1
Package Type : SOIC-8
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
IIH Max (mA) : 8
Data Rate : 1 Mb/s
Market Leadtime (weeks) :
Arrow   (2013-05-25 22:26) : 105
Digi-Key   (2013-05-24 00:00) : >1K
Mouser   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : <1K
VCC Min (V) : 4.75
Data Transmission Standard : CAN
VCC Max (V) : 5.25
Number of Drivers : 1
tPLH Max (µs) : 1
IO Max (µA) : 45000
Number of Receivers : 1
Package Type : SOIC-8
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
IIH Max (mA) : 8
Data Rate : 1 Mb/s
Market Leadtime (weeks) :
Digi-Key   (2013-05-24 00:00) : >1K
Newark   (2013-05-24 00:00) : >1K
ON Semiconductor   (2013-05-22 00:00) : 177,000
P&S   (2013-05-24 00:00) : >1K
VCC Min (V) : 4.75
Data Transmission Standard : CAN
VCC Max (V) : 5.25
Number of Drivers : 1
tPLH Max (µs) : 1
IO Max (µA) : 45000
Number of Receivers : 1
Package Type : SOIC-8
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
IIH Max (mA) : 8
Data Rate : 1 Mb/s
Market Leadtime (weeks) :
VCC Min (V) : 4.75
Data Transmission Standard : CAN
VCC Max (V) : 5.25
Number of Drivers : 1
tPLH Max (µs) : 1
IO Max (µA) : 45000
Number of Receivers : 1
Package Type : SOIC-8
: AEC Qualified
: PPAP Capable
: Pb-free
: Halide free
IIH Max (mA) : 8
Data Rate : 1 Mb/s
Market Leadtime (weeks) :
Datasheet: High Speed CAN Transceiver
Rev. 10 (135.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview

Product Compliance Status Description Data Transmission Standard Data Rate Number of Drivers Number of Receivers VCC Min (V) VCC Max (V) tPLH Max (µs) IO Max (µA) IIH Max (mA) Package Type
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     CAN Transceiver, High Speed   CAN   1 Mb/s   1   1   4.75   5.25   1   45000   8   SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     CAN Transceiver, High Speed   CAN   1 Mb/s   1   1   4.75   5.25   1   45000   8   SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     CAN Transceiver, High Speed   CAN   1 Mb/s   1   1   4.75   5.25   1   45000   8   SOIC-8 
 AEC Qualified 
 PPAP Capable 
 Pb-free 
 Halide free 
 Active     CAN Transceiver, High Speed   CAN   1 Mb/s   1   1   4.75   5.25   1   45000   8   SOIC-8 
Previously Viewed Products
Clear List