CAN Transceiver, Fault Tolerant, 5.0 V

Obsolete

Overview

The new AMIS-41682 and AMIS-41683 are interfaces between the protocol controller and the physical wires of the bus lines in a control area network (CAN). AMIS-41683 is identical to the AMIS-41682 but has a true 3.3V digital interface to the CAN controller. The device provides differential transmit capability but will switch in error conditions to a single-wire transmitter and or receiver. Initially it will be used for low speed applications, up to 125kBaud, in passenger cars.
Both AMIS-41682 and AMIS-41683 are implemented in I2T100 technology enabling both high-voltage analog circuitry and digital functionality to co-exist on the same chip.
These products consolidate the expertise of onsemi for in-car multiples transceivers and support together with 0REMX-002-XTP (VAN), AMIS-30660 and AMIS-30663 (CAN high speed) and AMIS-30600 (LIN) another widely used physical layer.

  • Automotive

  • Fully compatible with ISO11898-3 standard
  • Very low electromagnetic emission (EME)
  • Fully integrated receiver filters
  • Permanent monitoring of transmit data input
  • High electromagnetic susceptibility (EMS) in normal- and low-power modes
  • In the event of bus failure, automatic switching to single-wire mode
  • The device will automatically reset to differential mode if the bus failure is removed
  • During failure modes there is full wake-up capability
  • Un-powered nodes do not disturb bus lines
  • Bus errors and thermal shutdown activation is flagged on ERRB pin
  • Short circuit proof to battery and ground
  • Thermal protection
  • The bus lines are protected against transients in an automotive environment
  • Support for low power modes
  • Low current sleep and standby mode
  • Power-on flag on the output
  • Two-edge sensitive wake-up input signal via pin WAKEB

Tools and Resources

Product services, tools and other useful resources related to AMIS-41682

Buy/Parametrics Table
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
Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

AMIS41682CANM1RG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

N

CAN

-

1

1

4.75

5.25

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.