Product Description
The AMIS-30663 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The digital interface level is powered from a 3.3 V supply providing true I/O voltage levels for 3.3 V CAN controllers.
The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller. Due to the wide common-mode voltage range of the receiver inputs, the AMIS-30663 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremely low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.
|
Features |
| |
|
- Fully compatible with the ISO 11898-2 standard
|
- Certified Authentication on CAN Transceiver Conformance (d1.1)
|
- High Speed (up to 1 Mbit/s)
|
- Ideally suited for 12V and 24V industrial and automotive applications
|
- Low EME common-mode-choke is no longer required
|
- Differential receiver with wide common-mode range (+/- 35 V) for high EMS
|
- No disturbance of the bus lines with an un-powered node
|
- Transmit data (TxD) dominant time-out function
|
|
|
- Bus pins protected against transients in an automotive environment
|
- Short circuit proof to supply voltage and ground
|
- Logic level inputs compatible with 3.3V devices
|