AMIS-30585: Power Line Carrier Modem

Overview
Specifications
Datasheet: S-FSK PLC MODEM
Rev. 2 (314.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The AMIS-30585 is a half duplex S-FSK modem and is dedicated for the data transmission on low- or medium-voltage power lines. The device offers complete handling of the protocol layers from the physical up to the MAC. AMIS-30585 complies with the EN 50065 CENELEC, IEC 1334-4-32 and the IEC 1334-5-1 standards. It operates from a single 3.3V power supply and is interfaced to the power line by an external power driver and transformer. An internal PLL is locked to the mains frequency (50Hz or 60Hz) and is used to synchronize the data transmission at data rates of 300, 600 and 1200 baud for a 50Hz mains frequency, corresponding to 3.6 or 12 data bits per half cycle of the mains frequency (50Hz or 60Hz).
Features
 
  • Complies with IEC 1334-5-1 and IEC 1334-4-32
  • Suited for 50Hz or 60Hz mains
  • Complete modem for data communication on power line
  • S-FSK modulation
  • Programmable carrier in the range of 9kHz to 95kHz
  • Half duplex up to 1440 bit/s
  • Supports chorus transmission
  • Programmable configuration
  • Internal ARM microprocessor
  • Serial communication interface (SCI) port
  • Low power, 3V operation
Applications   End Products
  • IEC1334Utility PLC modem
  • Remote meter reading
  • Utility load controls
 
  • Smart Meters
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
AMIS30585C5852G Active
Pb-free
Halide free
Power Line Carrier Modem PLCC-28 776AA 3 Tube 37 Contact Sales Office
AMIS30585C5852RG Active
Pb-free
Halide free
Power Line Carrier Modem PLCC-28 776-02 3 Tape and Reel 750 Contact Sales Office
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Data Rate : 1200 baud
VCC Min (V) : 3
: Pb-free
: Halide free
Number of Drivers : 1
VCC Max (V) : 3.6
Data Transmission Standard : S-FSK
Package Type : PLCC-28
Number of Receivers : 1
Market Leadtime (weeks) :
ON Semiconductor   (2013-06-15 00:00) : 407
Data Rate : 1200 baud
VCC Min (V) : 3
: Pb-free
: Halide free
Number of Drivers : 1
VCC Max (V) : 3.6
Data Transmission Standard : S-FSK
Package Type : PLCC-28
Number of Receivers : 1
Market Leadtime (weeks) :
Datasheet: S-FSK PLC MODEM
Rev. 2 (314.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Data Transmission Standard Data Rate Number of Drivers Number of Receivers VCC Min (V) VCC Max (V) tPLH Max (µs) IO Max (µA) IIH Max (mA) Package Type
 Pb-free 
 Halide free 
 Active     Power Line Carrier Modem   S-FSK   1200 baud   1   1   3   3.6         PLCC-28 
 Pb-free 
 Halide free 
 Active     Power Line Carrier Modem   S-FSK   1200 baud   1   1   3   3.6         PLCC-28 
Datasheet: S-FSK PLC MODEM
Rev. 2 (314.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
776-02    776AA   
Datasheet: S-FSK PLC MODEM
Rev. 2 (314.0kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List

New Products
 

NCV7462  LIN/CAN System Basis Chip

  • LIN and CAN transceivers
  • Two voltage regulators (5V/250mA; 5V/50mA)
  • High-side and low-side switches/relay drivers