Stepper Motor Driver with Comprehensive Diagnostic Feedback and SLA Output

Obsolete

Overview

The AMIS-30542 is a micro-stepping stepper motor driver for bipolar stepper motors. The chip is connected through I/O pins and a SPI interface with an external microcontroller. It has an on-chip voltage regulator, reset-output and watchdog reset, able to supply peripheral devices. AMIS-30542 contains a current-translation table and takes the next micro-step depending on the clock signal on the NXT input pin and the status of the DIR (=direction) register or input pin. The chip provides a so-called speed and load angle output. This allows the creation of stall detection algorithms and control loops based on load-angle to adjust torque and speed. It is using a proprietary PWM algorithm for reliable current control. The AMIS-30542 is implemented in I2T100 technology, enabling both high-voltage analog circuitry and digital functionality on the same chip. The chip is fully compatible with the automotive voltage requirements. The AMIS-30542 is ideally suited for general-purpose stepper motor applications in the automotive, industrial, medical, and marine environment. With the on-chip voltage regulator it further reduces the BOM for mechatronic stepper applications.

  • Dual H-Bridge for 2-Phase Stepper Motors
  • Programmable Peak-Current Up to 2.2 A Continuous (5 A Short Time) Using a 5-bit Current DAC
  • On-Chip Current Translator
  • SPI Interface
  • Speed and Load Angle Output
  • Seven Step Modes from Full Step Up to 32 Micro-Steps
  • Fully Integrated Current-Sense
  • PWM Current Control with Automatic Selection of Fast and Slow Decay
  • Low EMC PWM with Selectable Voltage Slopes
  • Active Fly-Back Diodes
  • Full Output Protection and Diagnosis
  • Thermal Warning and Shutdown
  • Compatible with 5 V and 3.3 V Microcontrollers
  • Integrated 5 V Regulator to Supply External Microcontroller
  • Integrated Reset Function to Reset External Microcontroller
  • Integrated Watchdog Function

Tools and Resources

Product services, tools and other useful resources related to AMIS-30542

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.