feedback
Rate this webpage

Need
Support?


ADT7485A: Temperature Sensor and Voltage Monitor with Simple Serial Transport

Overview
Specifications
Packages
Datasheet: Temperature Sensor and Voltage Monitor with Simple Serial Transport
Rev. 4 (353.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
The ADT7485A is a digital temperature sensor and voltage monitor for use in PC applications with a Simple Serial Transport (SST) interface. It can monitor its own temperature as well as the temperature of a remote sensor diode. It can also monitor four external voltage channels and its own supply voltage. The ADT7485A is controlled by a single SST bidirectional data line. This device is a fixed-address SST client where the target address is chosen by the state of the address pin, ADD.
Features
 
  • 1 on-chip temperature sensor
  • 1 remote temperature sensor
  • Monitors up to 5 voltages
  • Simple Serial Transport (SST) interface
Applications   End Products
  • Thermal Management
 
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
ADT7485AARMZ-R Active
Pb-free
Halide free
Temperature Sensor and Voltage Monitor with Simple Serial Transport Micro10 846B 1 Tape and Reel 3000 $0.62
ADT7485AARMZ-R7 Last Shipments 
Pb-free
Halide free
Temperature Sensor and Voltage Monitor with Simple Serial Transport Micro10 846B 1 Tape and Reel 1000  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
ON Semiconductor   (2015-07-08) : 12,000
Market Leadtime (weeks) : Contact Factory
Datasheet: Temperature Sensor and Voltage Monitor with Simple Serial Transport
Rev. 4 (353.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Sensor Type Data Transmission Standard ICC Max (mA) VCC Min (V) VCC Max (V) T Min (°C) T Max (°C) Temperature Error (°C) Package Type
 Pb-free 
 Halide free 
 Active     Temperature Sensor and Voltage Monitor with Simple Serial Transport   Local & Remote   SST   5   3   3.6   -40   125   ±1   Micro10 
Previously Viewed Products
Clear List