Remote Thermal Controller and Voltage Monitor

Active

Overview

The ADT7476A controller is a thermal monitor and multiple PWM fan controller for noise-sensitive or power-sensitive applications requiring active system cooling. The ADT7476A can drive a fan using either a low or high frequency drive signal and can monitor the temperature of up to two remote sensor diodes plus its own internal temperature. The part also measures and controls the speed of up to four fans, so the fans operate at the lowest possible speed for minimum acoustic noise.

  • Thermal Management
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
  • Monitors up to 5 Voltages
  • Improved TACH and PWM Performance
  • Controls and Monitors up to Four Fans
  • High and Low Frequency Fan Drive Signal
  • One on-chip and Two Remote Temperature Sensors
  • Extended temp measurement range, up to 191°C
  • Automatic fan speed control mode controls system cooling based on measured temperature
  • Enhanced acoustic mode dramatically reduces user perception of changing fan speeds
  • Thermal Protection Feature via THERM Output
  • Thermal control circuit via THERM input
  • 3-wire and 4-wire fan speed measurement

Tools and Resources

Product services, tools and other useful resources related to ADT7476A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADT7476AARQZ-R

Loading...

Active

CAD Model

Pb

A

H

P

QSOP-24

3

260

REEL

2500

No

SMBus

3

3

3.6

-40

125

$2.0869

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.