Remote Thermal Controller and Voltage Monitor

Favorite

Overview

The ADT7476A controller is a thermal monitor and multiple PWM fan controller for noise-sensitive or power-sensitive applications requiring active system cooling. The ADT7476A can drive a fan using either a low or high frequency drive signal and can monitor the temperature of up to two remote sensor diodes plus its own internal temperature. The part also measures and controls the speed of up to four fans, so the fans operate at the lowest possible speed for minimum acoustic noise.

  • Thermal Management
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
  • Monitors up to 5 Voltages
  • Improved TACH and PWM Performance
  • Controls and Monitors up to Four Fans
  • High and Low Frequency Fan Drive Signal
  • One on-chip and Two Remote Temperature Sensors
  • Extended temp measurement range, up to 191°C
  • Automatic fan speed control mode controls system cooling based on measured temperature
  • Enhanced acoustic mode dramatically reduces user perception of changing fan speeds
  • Thermal Protection Feature via THERM Output
  • Thermal control circuit via THERM input
  • 3-wire and 4-wire fan speed measurement
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
Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADT7476AARQZ-R

Loading...

Active

CAD Model

Pb

A

H

P

QSOP-24

3

260

REEL

2500

Y

SMBus

3

3

3.6

-40

125

$2.0869

More Details

Show More

1-25 of 25

Products per page

Jump to :