Remote Thermal Monitor and Fan Controller

Favorite

Overview

The ADT7475 controller is a thermal monitor and multiple PWM fan controller for noise-sensitive or power-sensitive applications requiring active system cooling. The ADT7475 can drive a fan using either a low or high frequency drive signal, monitor the temperature of up to two remote sensor diodes plus its own internal temperature, and measure and control the speed of up to four fans so that they operate at the lowest possible speed for minimum acoustic noise.

  • Thermal Management
  • Notebook and Desktop Computers
  • Servers
  • Game Consoles
  • RFID Readers
  • Controls and Monitors up to 4 Fans
  • High and Low Frequency Fan Drive Signal
  • 1 On-chip and 2 Remote Temperature Sensors
  • Series Resistance Cancellation on the Remote Channel
  • Extended temp measurement range, up to 191°C
  • Dynamic TMIN control mode optimizes system acoustics intelligently
  • Automatic fan speed control mode controls system cooling based on measured temperature
  • Enhanced Acoustic Mode Dramatically Reduces User Perception of Changing Fan Speeds
  • Thermal Protection Feature via THERM Output
  • Thermal Control Circuit via THERM Input
  • 3-wire and 4-wire fan speed measurement
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
Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADT7475ARQZ-REEL

Loading...

Active

CAD Model

Pb

A

H

P

QSOP-16

1

260

REEL

2500

Y

SMBus

3

3

3.6

-40

125

$1.2917

More Details

Show More

1-25 of 25

Products per page

Jump to :