ADT7468: Remote Thermal Controller and Voltage Monitor

Datasheet: Remote Thermal Controller and Voltage Monitor
Rev. 3 (1206.0kB)
»View Material Composition
»Product Change Notification (2)
Product Overview
Product Description
The ADT7468 controller is a thermal monitor and multiple PWM fan controller for noise sensitive or power sensitive applications requiring active system cooling. The ADT7468 can drive a fan using either a low or high frequency drive signal, monitor the temperature of up to two remote sensor diodes plus its own internal temperature, and measure and control the speed of up to four fans, so that they operate at the lowest possible speed for minimum acoustic noise.
Features
 
  • Monitors up to 5 supply voltages
  • Controls and monitors up to 4 fans
  • High and low frequency fan drive signal
  • 1 on-chip and 2 remote temperature sensors
  • Series resistance cancellation on remote channel
  • Extended temp measurement range, up to 191°C
  • Monitors up to 6 processor VID bits
  • Dynamic TMIN control mode optimizes system acoustics intelligently
  • Automatic fan speed control mode controls system cooling based on measured temperature
  • Enhanced acoustic mode dramatically reduces user perception of changing fan speeds
  • Thermal protection feature via THERM output
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (1)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
ADT7468ARQZ Last Shipments
Pb-free
Remote Thermal Controller and Voltage Monitor QSOP-24 492B-01 1 Tube 56  
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
: Pb-free
Market Leadtime (weeks) :
Previously Viewed Products
Clear List