Remote Thermal Controller and Voltage Monitor

Favorite

Overview

The ADT7466 controller is a complete thermal monitor and dual fan controller for noise-sensitive applications requiring active system cooling. It can monitor two analog voltages or the temperature of two thermistors, plus its own supply voltage. It can monitor the temperature of up to two remote sensor diodes, plus its own internal temperature. It can measure and control the speed of up to two fans so that they operate at the lowest possible speed for minimum acoustic noise. The automatic fan speed control loop optimizes fan speed for a given temperature.

  • Low acoustic noise applications
  • Notebook Computers
  • Monitors 2 Analog Voltages or Thermistor Temperature Inputs
  • 1 On-Chip and 1 Remote Temperature Sensor with Series
  • Resistance Cancellation
  • Controls and Monitors Up To 2 Fan Speeds
  • Automatic Fan Speed Control Mode Controls System
  • Cooling Based On Measured Temperature
  • Enhanced Acoustic Mode Dramatically Reduces User Perception of Changing Fan Speeds
  • Thermal Protection feature via THERM output
  • Thermal Control Circuit via PROCHOT input
  • 3-wire Fan Speed Measurement
  • Limit Comparison of all Monitored Values
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
Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADT7466ARQZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-16

1

260

TUBE

98

N

SMBus

3

3

5.5

-40

125

Price N/A

More Details

ADT7466ARQZ-REEL

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-16

1

260

REEL

2500

N

SMBus

3

3

5.5

-40

125

Price N/A

More Details

ADT7466ARQZ-RL7

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-16

1

260

REEL

1000

N

SMBus

3

3

5.5

-40

125

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :