Synchronous Buck Controller, 7-Bit, Programmable, Single-Phase

Favorite

Overview

The ADP3211 is a highly efficient, single-phase synchronous buck switching regulator controller. With its integrated driver, the ADP3211 is optimized for converting the notebook battery voltage to the supply voltage required by high performance Intel chipsets. An internal 7-bit DAC is used to read a VID code directly from the chip-set or the CPU and to set the GMCH render voltage or the CPU core voltage to a value within the range of 0 V to 1.5 V.

  • Notebook power supplies for next generation Intel® Chipsets.
  • Intel® netbook Atom processors.
  • Single-chip solution. Fully compatible with the Intel® IMVP-6.5 CPU and GMCH chipset voltage regulator specifications integrated MOSFET drivers.
  • Input voltage range of 3.3V to 22V.
  • ±7mV worst-case differentially sensed core voltage error overtemperature.
  • Automatic power-saving modes maximizes efficiency during light load operation.
  • Soft transient control reduces inrush current and audio noise.
  • Independent current limit and load line setting inputs for additional design flexibility.
  • Built-in power-good masking supports voltage identification (VID) OTF transients.
  • 7-bit, digitally programmable DAC with 0V to 1.5V output.
  • Short-circuit protection.
  • Current monitor output signal.
  • This is a Pb-free device. Fully RoHS compliant and 32-lead QFN.
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
Topology

Phases

Control Mode

VCC Min (V)

VCC Max (V)

fSW Typ (kHz)

Reference Price

ADP32110091MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

5000

N

Step-Down

1

-

3.3

22

-

Price N/A

More Details

ADP3211AMNR2G

Loading...

Active

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

5000

N

Step-Down

1

-

3.3

22

-

$1.1924

More Details

ADP3211MNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

5000

N

Step-Down

1

-

3.3

22

-

Price N/A

More Details

ADP3211NMNR2G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

1

260

REEL

5000

N

Step-Down

1

-

3.3

22

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :