feedback
Rate this webpage

Need
Support?


ADP3110A: Dual Bootstrapped, 12 V MOSFET Driver

Overview
Specifications
Packages
Applications
Datasheet: Dual Bootstrapped, 12 V MOSFET Driver
Rev. 4 (126.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview
Product Description
The ADP3110A is a dual, high voltage MOSFET driver optimized for driving two N-channel MOSFETs, the two switches in a nonisolated synchronous buck power converter. Each driver is capable of driving a 3000 pF load with a 25 ns propagation delay and a 30 ns transition time. One of the drivers can be bootstrapped and is designed to handle the high voltage slew rate associated with floating high-side gate drivers. The ADP3110A includes overlapping drive protection to prevent shoot-through current in the external MOSFETs.
Features
 
  • All in one synchronous buck converter
  • One PWM generates both drives
  • Anti cross-conduction protection circuitry
  • Bootstrapped high side driver
  • OD for disabling the driver outputs
  • Meets CPU VR requirement when used with Flex-Mode™ controller
Applications   End Products
  • Multiphase CPU supplies
  • Single-supply synchronous buck converters
 
  • Desktop computers
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
ADP3110AKCPZ-RL Active
Pb-free
Halide free
Dual Bootstrapped, 12 V MOSFET Driver DFN-8 506BJ 1 Tape and Reel 3000 $0.18
ADP3110AKRZ Last Shipments 
Pb-free
Halide free
Dual Bootstrapped, 12 V MOSFET Driver SOIC-8 751-07 1 Tube 98  
ADP3110AKRZ-RL Active
Pb-free
Halide free
Dual Bootstrapped, 12 V MOSFET Driver SOIC-8 751-07 1 Tape and Reel 2500 $0.18
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : >1K
PandS   (2015-07-09) : <1K
Market Leadtime (weeks) : Contact Factory
PandS   (2015-07-09) : <100
Market Leadtime (weeks) : 13 to 16
Digikey   (2015-07-09) : >1K
Mouser   (2015-07-09) : <1K
PandS   (2015-07-09) : >1K
Datasheet: Dual Bootstrapped, 12 V MOSFET Driver
Rev. 4 (126.0kB)
»View Material Composition
»Product Change Notification (6)
Product Overview

Product Compliance Status Description Type Number of Drivers VCC Max (V) Drive Source/Sink Typ (mA) Rise Time (ns) Fall Time (ns) tp Max (ns) Package Type
 Pb-free 
 Halide free 
 Active     Dual Bootstrapped, 12 V MOSFET Driver   MOSFET   2   15   1000 / 1000   40   20   65   DFN-8 
 Pb-free 
 Halide free 
 Active     Dual Bootstrapped, 12 V MOSFET Driver   MOSFET   2   15   1000 / 1000   40   20   65   SOIC-8 
Previously Viewed Products
Clear List

Associated Products
  Do you also need MOSFETs?
Do you also need IGBTs?

 
 

New Products
 

NCV7518  FLEXMOS Hex Low-Side MOSFET Pre-Driver

  • 16-bit SPI with parity and frame error detection
  • Ratiometric diagnostic references and currents to battery voltage
  • Scalable to load