Product Description
The ADM1032 is a dual-channel digital thermometer and under/overtemperature alarm intended for use in PCs and thermal management systems. The device can measure the temperature of a remote thermal diode, which can be located on the processor die or can be a discrete device (2N3904/06), accurate to 1°C. A novel measurement technique cancels out the absolute value of the transistor's base emitter voltage so that no calibration is required. The ADM1032 also measures its ambient temperature.
|
Features |
| |
|
- On-Chip and Remote Temperature Sensing
|
- Offset Registers for System Calibration
|
- 0.125°C Resolution/1°C Accuracy on Remote Channel
|
- 1°C Accuracy on Local Channel
|
- Fast (Up to 64 Measurements per Second)
|
- 2-Wire SMBus Serial Interface
|
|
|
Case Outlines
751-07
846A-02
For complete product information, see the
datasheet