Dual PWM Fan Controller and Temperature Monitor

Obsolete

Overview

The ADM1029 is a versatile fan controller and monitor for use in personal computers, servers, telecommunications equipment, or high-availibility systems where reliable control and monitoring of multiple cooling fans is required. Each ADM1029 can control the speed of one or two fans and can measure the speed of fans that have a tachometer output. The ADM1029 can also measure the temperature of one or two external sensing diodes or an internal temperature sensor, allowing fan speed to be adjusted to keep system temperature within acceptable limits. The ADM1029 has FAULT inputs for use with fans that can signal failure conditions, and inputs to detect whether or not fans are connected.

  • Thermal Management

  • Personal Computers
  • Servers

  • Software Programmable and Automatic Fan Speed Control
  • Control Loop
  • Remote and Local Temperature Monitoring
  • Dual Fan Speed Measurement
  • Supports Backup and Redundant Fans
  • Supports Hot Swapping of Fans

Tools and Resources

Product services, tools and other useful resources related to ADM1029
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
Data Transmission Standard

ICC Max (mA)

VCC Min (V)

VCC Max (V)

T Min (°C)

T Max (°C)

Reference Price

ADM1029ARQZ

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-24

3

260

TUBE

56

N

SMBus

3

3

5.5

0

100

Price N/A

More Details

ADM1029ARQZ-R7

Loading...

Obsolete

CAD Model

Pb

A

H

P

QSOP-24

3

260

REEL

1000

N

SMBus

3

3

5.5

0

100

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.