45 V, 8.0 A Axial Lead Schottky Rectifier

Favorite

Overview

The Axial Lead Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. State of the art geometry features epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low voltage, high frequency inverters, free wheeling diodes and polarity protection diodes.

  • High Current Capability
  • Low Stored Charge, Majority Carrier Conduction
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction
  • Guard-Ring for Stress Protection
  • Low Forward Voltage
  • High Surge Capacity

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and
    Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes:
    220?C Max. for 10 Seconds, 1/16, from case
  • Shipped in plastic bags, 500 per bag
  • Available Tape and Reeled, 1500 per reel,
    by adding a "RL" suffix to the part number
  • Polarity: Cathode indicated by Polarity Band
  • ESD Protection: Human Body Model > 4000 V (Class 3)
    ESD Protection: Machine Model > 400 V (Class C)
  • These are Pb-Free Devices
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
VRRM Min (V)

VF Max (V)

IRM Max (µA)

IO(rec) Max (A)

IFSM Max (A)

trr Max (ns)

Cj Max (pF)

Reference Price

80SQ045N

Loading...

Last Shipments

CAD Model

Pb

A

H

P

Axial Lead-2

-

-

BLKBG - Bulk Bag

500

N

Single

45

0.55

1000

8

140

-

-

Price N/A

More Details

80SQ045NG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

BLKBG

500

N

Single

45

0.55

1000

8

140

-

-

$0.3948

More Details

80SQ045NRL

Loading...

Obsolete

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

N

Single

45

0.55

1000

8

140

-

-

Price N/A

More Details

80SQ045NRLG

Loading...

Active

CAD Model

Pb

A

H

P

Axial Lead-2

NA

0

REEL

1500

N

Single

45

0.55

1000

8

140

-

-

$0.3511

More Details

Show More

1-25 of 25

Products per page

Jump to :