feedback
Rate this webpage

Need
Support?


7WBD383: Translating Bus Exchange Switch

Overview
Specifications
Datasheet: Translating Bus Exchange Switch
Rev. 2 (104kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Product Description
The 7WBD383 is an advanced high-speed low-power translating bus exchange switch in ultra-small footprints.
Features
 
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohms Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
Applications
  • I2C, SMBus, PMBus
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (3)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
7WBD383AMUTCG Active
Pb-free
Halide free
Translating Bus Exchange Switch UQFN-8 523AN 1 Tape and Reel 3000 $0.1907
7WBD383MUTAG Active
Pb-free
Translating Bus Exchange Switch UDFN-8 517AJ 1 Tape and Reel 3000 $0.1907
7WBD383USG Active
Pb-free
Halide free
Translating Bus Exchange Switch US8 493-01 1 Tape and Reel 3000 $0.1907
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Arrow   (2016-05-06 00:21) : 93
FutureElectronics   (2016-05-05 00:00) : >1K
Mouser   (2016-05-05 00:00) : >1K
ON Semiconductor   (2016-05-04 00:00) : 12,000
Datasheet: Translating Bus Exchange Switch
Rev. 2 (104kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
Pb-free
Halide free
 Active     Translating Bus Exchange Switch 
2
2
SPDT
1
15
4
5.5
UQFN-8
Pb-free
 Active     Translating Bus Exchange Switch 
2
2
SPDT
1
15
4
5.5
UDFN-8
Pb-free
Halide free
 Active     Translating Bus Exchange Switch 
2
2
SPDT
1
15
4
5.5
US8
Datasheet: Translating Bus Exchange Switch
Rev. 2 (104kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Case Outlines
517AJ    523AN    493-01   
Datasheet: Translating Bus Exchange Switch
Rev. 2 (104kB)
»View Material Composition
»No Product Change Notifications exist
Product Overview
Previously Viewed Products
Clear List

New Products
 

NLHV3157N  Negative Voltage SPDT Switch

  • Operating voltage range of -12 V to -4 V for negative voltage systems
  • Low ON resistance < 5 Ω, to reduce power consumption and heat generation
  • Positive input threshold for select pin to interface with standard processors