feedback
Rate this webpage

Need
Support?


7WBD383: Translating Bus Exchange Switch

Overview
Specifications
Datasheet: Translating Bus Exchange Switch
Rev. 2 (104kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The 7WBD383 is an advanced high-speed low-power translating bus exchange switch in ultra-small footprints.
Features
 
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohms Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
Applications
  • I2C, SMBus, PMBus
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (6)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
7WBD383AMUTCG Active
Pb-free
Halide free
Translating Bus Exchange Switch UQFN-8 523AN 1 Tape and Reel 3000 $0.1907
7WBD383AMX1TCG Last Shipments
Pb-free
Halide free
Translating Bus Exchange Switch ULLGA-8 613AC 1 Tape and Reel 3000  
7WBD383BMX1TCG Last Shipments
Pb-free
Halide free
Translating Bus Exchange Switch ULLGA-8 613AB 1 Tape and Reel 3000  
7WBD383CMX1TCG Last Shipments
Pb-free
Halide free
Translating Bus Exchange Switch ULLGA-8 613AA 1 Tape and Reel 3000  
7WBD383MUTAG Active
Pb-free
Translating Bus Exchange Switch UDFN-8 517AJ 1 Tape and Reel 3000 $0.1907
7WBD383USG Active
Pb-free
Halide free
Translating Bus Exchange Switch US8 493-01 1 Tape and Reel 3000 $0.1907
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Mouser   (2015-05-28 00:00) : >1K
ON Semiconductor   (2015-05-27 00:00) : 15,000
Datasheet: Translating Bus Exchange Switch
Rev. 2 (104kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     Translating Bus Exchange Switch   2   2   SPDT   1   15   4   5.5   UQFN-8 
 Pb-free   Active     Translating Bus Exchange Switch   2   2   SPDT   1   15   4   5.5   UDFN-8 
 Pb-free 
 Halide free 
 Active     Translating Bus Exchange Switch   2   2   SPDT   1   15   4   5.5   US8 
Previously Viewed Products
Clear List

Associated Products
  Do you also need EMI Filters?