feedback
Rate this webpage

Need
Support?


7WBD3306: 2-Bit Translating Bus Switch

Overview
Specifications
Datasheet: 2-Bit Translating Bus Switch
Rev. 2 (113kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The 7WBD3306 is an advanced high-speed low-power 2-bit translating bus switch in ultra-small footprints.
Features
 
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohms Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
Applications
  • I2C, SMBus, PMBus
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (4)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
7WBD3306AMUTCG Active
Pb-free
Halide free
2-Bit Translating Bus Switch UQFN-8 523AN 1 Tape and Reel 3000 $0.1733
7WBD3306DTR2G Active
Pb-free
Halide free
2-Bit Translating Bus Switch TSSOP-8 948AL 1 Tape and Reel 4000 $0.1733
7WBD3306MUTAG Active
Pb-free
2-Bit Translating Bus Switch UDFN-8 517AJ 1 Tape and Reel 3000 $0.1907
7WBD3306USG Active
Pb-free
Halide free
2-Bit Translating Bus Switch US8 493-01 1 Tape and Reel 3000 $0.1733
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : 13 to 16
Arrow   (2016-02-12 20:49) : 91
Mouser   (2016-02-11 00:00) : >1K
ON Semiconductor   (2016-02-10 00:00) : 15,000
Datasheet: 2-Bit Translating Bus Switch
Rev. 2 (113kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
Pb-free
Halide free
 Active     2-Bit Translating Bus Switch 
2
2
SPST
1
15
4
5.5
UQFN-8
Pb-free
Halide free
 Active     2-Bit Translating Bus Switch 
2
2
SPST
1
15
4
5.5
TSSOP-8
Pb-free
 Active     2-Bit Translating Bus Switch 
2
2
SPST
1
15
4
5.5
UDFN-8
Pb-free
Halide free
 Active     2-Bit Translating Bus Switch 
2
2
SPST
1
15
4
5.5
US8
Previously Viewed Products
Clear List

New Products
 

NL3HS644  2:1 MIPI D-PHY (1.5 Gbps) 4-Data Lane Switch

  • Off−Isolation: OIRR = −27 dB (Typ), blocks the AC signal to provide better signals
  • Crosstalk: XTALK = −28 dB (Typ), amount of signal leaking across from one channel to another
  • Bandwidth: BW = 1,050 MHz (Typ), supports high camera megapixels