feedback
Rate this webpage

Need
Support?


7WBD3305: 2-Bit Translating Bus Switch

Overview
Specifications
Datasheet: 2-Bit Translating Bus Switch
Rev. 2 (102kB)
Product Overview
»View Reliability Data
»View Material Composition
»No Product Change Notifications exist
The 7WBD3305 is an advanced high-speed low-power 2-bit translating bus switch in ultra-small footprints.
Features
 
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohms Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
Applications
  • I2C Bus,
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (3)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
7WBD3305AMUTCG Active
Pb-free
Halide free
2-Bit Translating Bus Switch UQFN-8 523AN 1 Tape and Reel 3000 $0.1907
7WBD3305MUTAG Active
Pb-free
2-Bit Translating Bus Switch UDFN-8 517AJ 1 Tape and Reel 3000 $0.1907
7WBD3305USG Active
Pb-free
Halide free
2-Bit Translating Bus Switch US8 493-01 1 Tape and Reel 3000 $0.1733
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Datasheet: 2-Bit Translating Bus Switch
Rev. 2 (102kB)
Product Overview
»View Reliability Data
»View Material Composition
»No Product Change Notifications exist

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (µA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
Pb-free
Halide free
 Active     2-Bit Translating Bus Switch 
2
2
SPST
1
15
4
5.5
UQFN-8
Pb-free
 Active     2-Bit Translating Bus Switch 
2
2
SPST
1
15
4
5.5
UDFN-8
Pb-free
Halide free
 Active     2-Bit Translating Bus Switch 
2
2
SPST
1
15
4
5.5
US8
Datasheet: 2-Bit Translating Bus Switch
Rev. 2 (102kB)
Product Overview
»View Reliability Data
»View Material Composition
»No Product Change Notifications exist
Case Outlines
517AJ    523AN    493-01   
Previously Viewed Products
Clear List