feedback
Rate this webpage

Need
Support?


7WBD3305: 2-Bit Translating Bus Switch

Overview
Specifications
Datasheet: 2-Bit Translating Bus Switch
Rev. 2 (102kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
The 7WBD3305 is an advanced high-speed low-power 2-bit translating bus switch in ultra-small footprints.
Features
 
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohms Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
Applications
  • I2C Bus,
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (6)
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
7WBD3305AMUTCG Active
Pb-free
Halide free
2-Bit Translating Bus Switch UQFN-8 523AN 1 Tape and Reel 3000 $0.1907
7WBD3305AMX1TCG Last Shipments
Pb-free
Halide free
2-Bit Translating Bus Switch ULLGA-8 613AC 1 Tape and Reel 3000  
7WBD3305BMX1TCG Last Shipments
Pb-free
Halide free
2-Bit Translating Bus Switch ULLGA-8 613AB 1 Tape and Reel 3000  
7WBD3305CMX1TCG Last Shipments
Pb-free
Halide free
2-Bit Translating Bus Switch ULLGA-8 613AA 1 Tape and Reel 3000  
7WBD3305MUTAG Active
Pb-free
2-Bit Translating Bus Switch UDFN-8 517AJ 1 Tape and Reel 3000 $0.1907
7WBD3305USG Active
Pb-free
Halide free
2-Bit Translating Bus Switch US8 493-01 1 Tape and Reel 3000 $0.1733
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 13 to 16
Market Leadtime (weeks) : 13 to 16
Datasheet: 2-Bit Translating Bus Switch
Rev. 2 (102kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channels Number of Switches Configuration Icc Max (uA) ron Max (Ω) VCC Min (V) VCC Max (V) Package Type
 Pb-free 
 Halide free 
 Active     2-Bit Translating Bus Switch   2   2   SPST   1   15   4   5.5   UQFN-8 
 Pb-free   Active     2-Bit Translating Bus Switch   2   2   SPST   1   15   4   5.5   UDFN-8 
 Pb-free 
 Halide free 
 Active     2-Bit Translating Bus Switch   2   2   SPST   1   15   4   5.5   US8 
Previously Viewed Products
Clear List

Associated Products
  Do you also need EMI Filters?