2 Bit Bus Switch

Favorite

Overview

The 7WB3306 is an advanced highspeed lowpower 2bit bus switch in ultra small footprints.

  • Computer, Mobile Phone, etc
  • High Speed: tPD = 0.25 ns (Max) @ VCC = 4.5 V
  • 3 ohm Switch Connection Between 2 Ports
  • Power Down Protection Provided on Inputs
  • Zero Bounce
  • TTLCompatible Control Inputs
  • UltraSmall PbFree Packages
  • These are PbFree Devices
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
Number of Switches

Configuration

Icc Max (µA)

ron Max (Ω)

VCC Min (V)

VCC Max (V)

Reference Price

7WB3306MUTAG

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-8

1

260

REEL

3000

N

2

2

SPST

1

6

4

5.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :