Quad 2-Input NAND Gate

Favorite

Overview

The VHCT00A is an advanced high-speed CMOS 2-input NAND Gate fabricated with silicon gate CMOS technology. It achieves the high-speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The internal circuit is composed of 3 stages, including buffer output, which provide high noise immunity and stable output. Protection circuits ensure that 0V to 7V can be applied to the input pins without regard to the supply voltage and to the output pins with VCC = 0V. These circuits prevent device destruction due to mismatched supply and input/output voltages. This device can be used to interface 3V to 5V systems and two supply systems such as battery backup.

  • This product is general usage and suitable for many different applications.
  • High speed: tPD = 5.0 ns (typ) at TA = 25°C
  • High noise immunity: VIH = 2.0V, VIL = 0.8V
  • Power down protection is provided on all inputs and outputs
  • Low noise: VOLP = 0.8V (max)
  • Low power dissipation:ICC = 2 µA (max) at TA = 25°C
  • Pin and function compatible with 74HCT00
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
tpd Max (ns)

IO Max (mA)

Reference Price

74VHCT00AM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

NAND

4

4.5

5.5

5

8

Price N/A

More Details

74VHCT00AMTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

4.5

5.5

5

8

$0.1859

More Details

74VHCT00AMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

4.5

5.5

5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :