Dual D-Type Flip-Flop with Preset and Clear

Favorite

Overview

The VHC74 is an advanced high speed CMOS Dual D-Type Flip-Flop fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The signal level applied to the D input is transferred to the Q output during the positive going transition of the CK pulse. CLR# and PR# are independent of the CK and are accomplished by setting the appropriate input LOW. An input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery backup. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: fMAX = 170 MHz (typ) at TA = 25°C
  • High noise immunity: VNIH = VNIL = 28% VCC (min)
  • Power down protection is provided on all inputs
  • Low power dissipation: ICC = 2 µA (max) at TA = 25°C
  • Pin and function compatible with 74HC74
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC74M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

Dual D-type w/preset and clear

2

2

5.5

9.3

8

Price N/A

More Details

74VHC74MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

Dual D-type w/preset and clear

2

2

5.5

9.3

8

Price N/A

More Details

74VHC74MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Dual D-type w/preset and clear

2

2

5.5

9.3

8

$0.1883

More Details

74VHC74MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Dual D-type w/preset and clear

2

2

5.5

9.3

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :