Quad 2-Input OR Gate

Favorite

Overview

The VHC32 is an advanced high speed CMOS 2-Input OR Gate fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The internal circuit is composed of 4 stages including buffer output, which provide high noise immunity and stable output. An input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 3.8 ns (typ) at VCC = 5V
  • Low Power Dissipation:ICC = 2 µA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC (Min)
  • Power down protection is provided on all inputs
  • Low Noise: VOLP = 0.8V (Max)
  • Pin and Function Compatible with 74HC32
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC32M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

OR

4

2

5.5

3.8

8

Price N/A

More Details

74VHC32MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

OR

4

2

5.5

3.8

8

Price N/A

More Details

74VHC32MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

OR

4

2

5.5

3.8

8

$0.1863

More Details

74VHC32MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

OR

4

2

5.5

3.8

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :