Octal Bidirectional Transceiver with 3-STATE Outputs

Favorite

Overview

The VHC245 is an advanced high speed CMOS octal bus transceiver fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The VHC245 is intended for bidirectional asynchronous communication between data busses. The direction of data transmission is determined by the level of the T/R# input. The enable input can be used to disable the device so that the busses are effectively isolated. All inputs are equipped with protection circuits against static discharge.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 4.0 ns (typ) at VCC = 5V
  • High Noise Immunity: VNIH = VNIL = 28% VCC (Min)
  • Power Down Protection is provided on all inputs
  • Low Noise: VOLP = 0.9V (typ)
  • Low Power Dissipation: ICC = 4 µA (Max) @ TA = 25°C
  • Pin and Function Compatible with 74HC245
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC245M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

N

8

3-State

2

5.5

7.5

8

Price N/A

More Details

74VHC245MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

N

8

3-State

2

5.5

7.5

8

Price N/A

More Details

74VHC245MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

2

5.5

7.5

8

$0.3277

More Details

74VHC245MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

N

8

3-State

2

5.5

7.5

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :