Quad 2-Input Multiplexer

Favorite

Overview

The VHC157 is an advanced high speed CMOS Quad 2-Channel Multiplexer fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. It consists of four 2-input digital multiplexers with common select and enable inputs. When the ENABLE# input is held "H" level, selection of data is inhibited and all the outputs become "L" level. The SELECT decoding determines whether the I0x or I1x inputs get routed to their corresponding outputs. An Input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and on two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 4.1 ns (typ) at VCC = 5V
  • Low power dissipation: ICC = 4 µA (max.) at TA = 25°C
  • High noise immunity: VNIH = VNIL = 28% VCC (min.)
  • Power down protection is provided on all inputs
  • Low noise: VOLP = 0.8V (max.)
  • Pin and function compatible with 74HC157
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VHC157M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

4

2

5.5

7.1

8

Price N/A

More Details

74VHC157MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

4

2

5.5

7.1

8

Price N/A

More Details

74VHC157MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

2

5.5

7.1

8

$0.2408

More Details

74VHC157MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

2

5.5

7.1

8

$0.2784

More Details

Show More

1-25 of 25

Products per page

Jump to :