Dual 2-to-4 Decoder/Demultiplexer

Favorite

Overview

The VHC139 is an advanced high speed CMOS Dual 2-to-4 Decoder/Demultiplexer fabricated with silicon gate CMOS technology. It achieves the high speed operation similar to equivalent Bipolar Schottky TTL while maintaining the CMOS low power dissipation. The active LOW enable input can be used for gating or it can be used as a data input for demultiplexing applications. When the enable input is held HIGH, all four outputs are fixed at a HIGH logic level independent of the other inputs. An input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery back up. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 5.0 ns (typ) at TA = 25°C
  • Low power dissipation: ICC = 4 µA (Max.) at TA = 25°C
  • High noise immunity: VNIH = VNIL = 28% VCC (Min.)
  • Power down protection is provided on all inputs
  • Pin and function compatible with 74HC139
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
tpd Max (ns)

IO Max (mA)

Reference Price

74VHC139M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

48

N

2

2

5.5

6.5

8

Price N/A

More Details

74VHC139MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

96

N

2

2

5.5

6.5

8

Price N/A

More Details

74VHC139MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

2

2

5.5

6.5

8

$0.2444

More Details

74VHC139MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

2

2

5.5

6.5

8

$0.2832

More Details

74VHC139N

Loading...

Obsolete

CAD Model

Pb

A

H

P

E-PKG AXIAL-LEADED GLASS DIODE

NA

-

RAIL

2500

N

2

-

-

6.5

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :