Quad 2-Input NAND Schmitt Trigger

Favorite

Overview

The VHC132 is an advanced high speed CMOS 2-input NAND Schmitt Trigger Gate fabricated with silicon gate CMOS technology. It achieves the high-speed operation similar to Bipolar Schottky TTL while maintaining the CMOS low power dissipation. Pin configuration and function are the same as the VHC00 but the inputs have hysteresis between the positive-going and negative-going input thresholds, which are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. Thus greater noise margin then conventional gates is provided. An input protection circuit ensures that 0V to 7V can be applied to the input pins without regard to the supply voltage. This device can be used to interface 5V to 3V systems and two supply systems such as battery backup. This circuit prevents device destruction due to mismatched supply and input voltages.

  • This product is general usage and suitable for many different applications.
  • High Speed: tPD = 3.9 ns (typ) at VCC = 5 V
  • Power down protection is provided on all inputs
  • Low power dissipation: ICC = 2 µA (max) at TA = 25°C
  • Low noise: VOLP = 0.8 V (max)
  • Pin and function compatible with 74HC132
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
tpd Max (ns)

IO Max (mA)

Reference Price

74VHC132M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

NAND

4

2

5.5

3.9

8

Price N/A

More Details

74VHC132MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

2

5.5

3.9

8

$0.1859

More Details

74VHC132MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

2

5.5

3.9

8

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :