Low Voltage Quad 2-Input Exclusive-OR Gate with 3.6V Tolerant Inputs and Outputs

Favorite

Overview

The VCX86 contains four 2-input exclusive OR gates. This product is designed for low voltage (1.2V to 3.6V) VCC applications with I/O compatibility up to 3.6V The 74VCX86 is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 1.2V to 3.6V VCC supply operation
  • 3.6V tolerant inputs and outputs
  • tPD 3.0 ns max for 3.0V to 3.6V VCC
  • Power-off high impedance inputs and outputs
  • Static Drive (IOH/IOL) ±24 mA @ 3.0V VCC
  • Uses patented noise/EMI reduction circuitry
  • Latchup performance exceeds JEDEC 78 conditions
  • ESD performance: Human body model > 2000V Machine model > 250V
  • Leadless Pb-Free DQFN package
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74VCX86BQX

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

N

XOR

4

1.2

3.6

3

24

Price N/A

More Details

74VCX86MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

XOR

4

1.2

3.6

3

24

Price N/A

More Details

74VCX86MTCX

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

XOR

4

1.2

3.6

3

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :