Low Voltage Dual D-Type Positive Edge-Triggered Flip-Flop

Favorite

Overview

The LVX74 is a dual D-type flip-flop with Asynchronous Clear and Set inputs and complementary (Q, Q#) outputs. Information at the input is transferred to the outputs on the positive edge of the clock pulse. After the Clock Pulse input threshold voltage has been passed, the Data input is locked out and information present will not be transferred to the outputs until the next rising edge of the Clock Pulse input. Asynchronous Inputs: LOW input to S#D (Set) sets Q to HIGH level LOW input to C#D (Clear) sets Q to LOW level Clear and Set are independent of clock Simultaneous LOW on C#D and S#D makes both Q and Q# HIGH

  • This product is general usage and suitable for many different applications.
  • Input voltage level translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
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
tpd Max (ns)

IO Max (mA)

Reference Price

74LVX74M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

Dual D-type positive edge-triggered

2

2

3.6

14.1

4

Price N/A

More Details

74LVX74MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

Dual D-type positive edge-triggered

2

2

3.6

8.2

4

Price N/A

More Details

74LVX74MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Dual D-type positive edge-triggered

2

2

3.6

8.2

4

$0.1887

More Details

74LVX74MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Dual D-type positive edge-triggered

2

2

3.6

8.2

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :