Low Voltage Octal Latch with 3-STATE Outputs

Favorite

Overview

The LVX573 is a high-speed octal latch with buffered common Latch Enable (LE) and buffered common Output Enable (OE#) inputs. The LVX573 is functionally identical to the LVX373 but with inputs and outputs on opposite sides of the package. The inputs tolerate up to 7V allowing interface of 5V systems to 3V systems.

  • This product is general usage and suitable for many different applications.
  • Input voltage translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVX573M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

N

Latch

8

2

3.6

13.2

4

Price N/A

More Details

74LVX573MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

N

Latch

8

2

3.6

12.8

4

Price N/A

More Details

74LVX573MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

Latch

8

2

3.6

12.8

4

$0.3244

More Details

74LVX573MX

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

N

Latch

8

2

3.6

12.8

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :