Low Voltage Quad 2-Input NAND Gate

Favorite

Overview

The LVX00 contains four 2-input NAND gates. The inputs tolerate voltages up to 7V allowing the interface of 5V systems to 3V systems.

  • This product is general usage and suitable for many different applications.
  • Input voltage level translation from 5V to 3V
  • Ideal for low power/low noise 3.3V applications
  • Guaranteed simultaneous switching noise level and dynamic threshold performance
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
tpd Max (ns)

IO Max (mA)

Reference Price

74LVX00M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

NAND

4

2

3.6

6.6

4

Price N/A

More Details

74LVX00MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

NAND

4

2

3.6

6.6

4

Price N/A

More Details

74LVX00MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

NAND

4

2

3.6

6.6

4

$0.2064

More Details

74LVX00MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

NAND

4

2

3.6

6.6

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :