Low Voltage Quad Buffer with 3-STATE Outputs

Favorite

Overview

The LVTH125 contains four independent non-inverting buffers with 3-STATE outputs. These buffers are designed for low-voltage (3.3V) VCC applications, but with the capability to provide a TTL interface to a 5V environment. The LVTH125 is fabricated with an advanced BiCMOS technology to achieve high speed operation similar to 5V ABT while maintaining a low power dissipation.

  • This product is general usage and suitable for many different applications.
  • Input and output interface capability to systems at 5V VCC
  • Bushold data inputs eliminate the need for external pull-up resistors to hold unused inputs
  • Live insertion/extraction permitted
  • Power Up/Down high impedance provides glitch-free bus loading
  • Outputs source/sink -32 mA/+64 mA
  • Functionally compatible with the 74 series 125
  • Latch-up performance exceeds 500 mA
  • ESD performance:Human-body model > 2000VMachine model > 200VCharged-device model> 1000V
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LVTH125M

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

Buffer

16

2.7V

3.6V

3.5ns

64mA

Price N/A

More Details

74LVTH125MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

Buffer

16

2.7V

3.6V

3.5ns

64mA

Price N/A

More Details

74LVTH125MTCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

Buffer

16

2.7V

3.6V

3.5ns

64mA

Price N/A

More Details

74LVTH125MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

Buffer

16

2.7V

3.6V

3.5ns

64mA

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :