Low Voltage 16-Bit D Flip-Flop with 3-STATE Outputs

Favorite

Overview

The LVT16374 and LVTH16374 contain sixteen non-inverting D-type flip-flops with 3-STATE outputs and is intended for bus oriented applications. The device is byte controlled. A buffered clock (CP) and Output Enable (OE#) are common to each byte and can be shorted together for full 16-bit operation. The LVTH16374 data inputs include bushold, eliminating the need for external pull-up resistors to hold unused inputs. These flip-flops are designed for low-voltage (3.3V) VCC applications, but with the capability to provide a TTL interface to a 5V environment. The LVT16374 and LVTH16374 are fabricated with an advanced BiCMOS technology to achieve high speed operation similar to 5V ABT while maintaining a low power dissipation.

  • This product is general usage and suitable for many different applications.
  • Input and output interface capability to systems at 5V VCC
  • Bushold data inputs eliminate the need for external pull-up resistors to hold unused inputs (74LVTH16374), also available without bushold feature (74LVT16374)
  • Live insertion/extraction permitted
  • Power Up/Power Down high impedance provides glitch-free bus loading
  • Outputs source/sink -32 mA/+64 mA
  • Functionally compatible with the 74 series 16374
  • Latch-up performance exceeds 500 mA
  • ESD performance:Human-body model > 2000VMachine model > 200VCharged-device model > 1000V
  • Also packaged in plastic Fine-Pitch Ball Grid Array (FBGA)
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
tpd Max (ns)

IO Max (mA)

Reference Price

74LVT16374MTD

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

N

20 non-inverting D-type w/3-state outputs

20

2.7

3.6

4.5

64

Price N/A

More Details

74LVT16374MTDX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

20 non-inverting D-type w/3-state outputs

20

2.7

3.6

4.5

64

$1.9742

More Details

Show More

1-25 of 25

Products per page

Jump to :