Low Voltage 16-Bit Buffer/Line Driver with Bushold and 26 Ohm Series Resistors in Outputs

Favorite

Overview

The LCXH162244 contains sixteen non-inverting buffers with 3-STATE outputs designed to be employed as a memory and address driver, clock driver, or bus oriented transmitter/receiver. The device is nibble controlled. Each nibble has separate 3-STATE control inputs which can be shorted together for full 16-bit operation. The LCXH162244 data inputs include active bushold circuitry, eliminating the need for external pull-up resistors to hold unused or floating data inputs at a valid logic level. In addition, the outputs include equivalent 26ohm (nominal) series resistors to reduce overshoot and undershoot and are designed to sink/source up to 12 mA at VCC = 3.0V. The LCXH162244 is designed for low voltage (2.5V or 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The LCXH162244 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant control inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • Outputs include equivalent series resistance of 26ohm to make external termination resistors unnecessary and reduce overshoot and undershoot
  • Bushold on data inputs eliminates the need for external pull-up/pull-down resistors
  • 5.3 ns tPD max (VCC = 3.0V), 20 µA ICC max
  • Power down high impedance inputs and outputs
  • ±12 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCXH162244MTX

Loading...

Lifetime

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

16

3-State

2

3.6

5.3

12

$0.8145

More Details

Show More

1-25 of 25

Products per page

Jump to :