Low Voltage Quad 2-Input Multiplexer with 5V Tolerant Inputs and Outputs

Favorite

Overview

The LCX257 is a quad 2-input multiplexer with 3-STATE outputs. Four bits of data from two sources can be selected using a Common Data Select input. The four outputs present the selected data in true (non inverted) form. The outputs may be switched to a high impedance state by placing a logic HIGH on the common Output Enable (OE#) input, allowing the outputs to interface directly with bus-oriented systems. The 74LCX257 is fabricated with advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • 6.0 ns tPD max (VCC = 3.3V, In → Zn), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance: Human body model > 2000V Machine model > 200V
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
tpd Max (ns)

IO Max (mA)

Reference Price

74LCX257M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-16

1

260

TUBE

960

N

4

2

3.6

7

24

Price N/A

More Details

74LCX257MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-16

1

260

TUBE

2350

N

4

2

3.6

7

24

Price N/A

More Details

74LCX257MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-16

1

260

REEL

2500

N

4

2

3.6

7

24

$0.2323

More Details

74LCX257MX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-16

1

260

REEL

2500

N

4

2

3.6

7

24

$0.5365

More Details

Show More

1-25 of 25

Products per page

Jump to :