Low Voltage Bidirectional Transceiver with 5V Tolerant Inputs and Outputs

Favorite

Overview

The LCX245 contains eight non-inverting bidirectional buffers with 3-STATE outputs and is intended for bus oriented applications. The device is designed for low voltage (2.5V and 3.3V) VCC applications with capability of interfacing to a 5V signal environment. The T/R# input determines the direction of data flow through the device. The OE# input disables both the A and B ports by placing them in a high impedance state. The LCX245 is fabricated with an advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V to 3.6V VCC specifications provided
  • 7.0 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • Supports live insertion/withdrawal (Note 1)
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds 500 mA
  • ESD performance:Human body model > 2000VMachine model > 200V
  • Leadless DQFN Pb-Free package
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX245BQX

Loading...

Active

CAD Model

Pb

A

H

P

WQFN-20

1

260

REEL

3000

N

8

3-State

2

3.6

7

24

$0.3047

More Details

74LCX245MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

1825

N

8

3-State

2

3.6

7

24

$0.356

More Details

74LCX245MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

2

3.6

7

24

$0.356

More Details

74LCX245WM

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

TUBE

1080

N

8

3-State

2

3.6

7

24

Price N/A

More Details

74LCX245WMX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

1

260

REEL

1000

N

8

3-State

2

3.6

7

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :