Low Voltage Hex Inverter with 5V Tolerant Schmitt Trigger Inputs

Favorite

Overview

The LCX14 contains six inverter gates each with a Schmitt trigger input. They are capable of transforming slowly changing input signals into sharply defined, jitter-free output signals. In addition, they have a greater noise margin than conventional inverters. The LCX14 has hysteresis between the positive-going and negative-going input thresholds (typically 1.0V) which is determined internally by transistor ratios and is essentially insensitive to temperature and supply voltage variations. The inputs tolerate voltages up to 7V allowing the interface of 5V, 3V and 2.5V systems. The 74LCX14 is fabricated with advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs
  • 2.3V-3.6V VCC specifications provided
  • 6.5 ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds JEDEC 78 conditions
  • ESD performance: Machine model > 200V Human model > 2000V
  • Leadless Pb-Free DQFN package
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74LCX14BQX

Loading...

Active

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

Y

6

CMOS

2

3.6

6.5

24

$0.1923

More Details

74LCX14M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

6

CMOS

2

3.6

6.5

24

Price N/A

More Details

74LCX14MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

6

CMOS

2

3.6

6.5

24

Price N/A

More Details

74LCX14MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

6

CMOS

2

3.6

6.5

24

$0.1968

More Details

74LCX14MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

6

CMOS

2

3.6

6.5

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :