Low Voltage Triple 3-Input AND Gate with 5V Tolerant Inputs

Favorite

Overview

The LCX11 is a triple 3-input AND gate with buffered outputs. LCX devices are designed for low voltage (2.5V or 3.3V) operation with the added capability of interfacing to a 5V signal environment. The 74LCX11 is fabricated with advanced CMOS technology to achieve high speed operation while maintaining CMOS low power dissipation.

  • This product is general usage and suitable for many different applications.
  • 5V tolerant inputs and outputs
  • 2.3V-3.6V VCC specifications provided
  • 6.0ns tPD max (VCC = 3.3V), 10 µA ICC max
  • Power down high impedance inputs and outputs
  • ±24 mA output drive (VCC = 3.0V)
  • Implements patented noise/EMI reduction circuitry
  • Latch-up performance exceeds JEDEC 78 conditions
  • ESD performance: Human body model > 2000V Machine model > 200V
  • Leadless DQFN Package
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
tpd Max (ns)

IO Max (mA)

Reference Price

74LCX11BQX

Loading...

Active

CAD Model

Pb

A

H

P

QFN-14

1

260

REEL

3000

N

AND

3

2

3.6

6

24

$0.196

More Details

74LCX11M

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

TUBE

1100

N

AND

3

2

3.6

6

24

Price N/A

More Details

74LCX11MTC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

AND

3

2

3.6

6

24

Price N/A

More Details

74LCX11MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

AND

3

2

3.6

6

24

$0.2

More Details

74LCX11MX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-14

1

260

REEL

2500

N

AND

3

2

3.6

6

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :