Two-Input, Low Power, Configurable Logic Gate with Translator

Favorite

Overview

The 74AUP1T97 is a universal configurable 2-input logic gate that provides single supply voltage level translation. This device is designed for applications with inputs switching levels that accept 1.8V low voltage CMOS signals while operating from either a single 2.5V or 3.3V supply voltage. The 74AUP1T97 is an ideal low power solution for mixed voltage signal applications especially for battery-powered portable applications. This product guarantees very low static and dynamic power consumption across entire voltage range. All inputs are implemented with hysteresis to allow for slower transition input signals and better switching noise immunity.
The 74AUP1T97 provides for multiple functions as determined by various configurations of the three inputs. The potential logic functions provided are MUX, AND, NAND, OR, and NOR, inverter and buffer.

  • This product is general usage and suitable for many different applications.
  • Single Supply Voltage Translator
  • -1.8V to 3.3V Input at VCC=3.3V
  • -1.8V to 2.5V Input at VCC=2.5V
  • 2.3V to 3.6V VCC Supply Voltage Operation
  • 3.6V Over-Voltage Tolerant I/O’s at VCC from 2.3V to 3.6V
  • Power-Off High-Impedance Inputs and Outputs
  • Low Static Power Consumption
  • - ICC=0.9µA Maximum
  • Low Dynamic Power Consumption
  • - CPD=2.7pF Typical at 3.3V
  • Ultra-Small MicroPak™ Packages
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74AUP1T97FHX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

SmartGate

1

2.3

3.6

2.7

4

Price N/A

More Details

74AUP1T97L6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

SmartGate

1

2.3

3.6

2.7

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :