TinyLogic® Low-Power Universal Configurable Two-Input Logic Gate (Open-Drain Output)

Favorite

Overview

The 74AUP1G96 is a universal configurable 2-input logic gate with an open drain that provides a high performance and low power solution ideal for battery-powered portable applications. This product is designed for a wide low voltage operating range (0.8V to 3.6V) and guarantees very low static and dynamic power consumption across the entire voltage range. All inputs are implemented with hysteresis to allow for slower transistion input signals and better switching noise immunity.
The 74AUP1G96 provides for multiple functions as determined by various configurations of the three inputs. The potential logic functions provided are AND, NAND, OR, NOR, and XNOR, inverter and buffer.

  • This product is general usage and suitable for many different applications.
  • 0.8 V to 3.6 V VCC Supply Operation
  • 3.6 V Over-Voltage Tolerant I/Os at VCC from 0.8 V to 3.6 V
  • Extremely High Speed tPD
  • 3.2 ns: Typical at 3.3 V
  • Power-Off High-Impedance Inputs and Outputs
  • Low Static Power Consumption
  • ICC=0.9 µA Maximum
  • Low Dynamic Power Consumption
  • CPD=3.0 pF Typical at 3.3 V
  • Ultra-Small MicroPak™ Package
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
tpd Max (ns)

IO Max (mA)

Reference Price

74AUP1G96FHX

Loading...

Obsolete

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

SmartGate

1

0.8

3.6

4.6

4

Price N/A

More Details

74AUP1G96L6X

Loading...

Obsolete

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

SmartGate

1

0.8

3.6

4.6

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :