Two-Input, Low Power, Universal Configurable Logic Gate

Favorite

Overview

The 74AUP1G57 is a universal configurable 2-input logic gate that provides a high performance and low power solution ideal for battery-powered portable applications. This product is designed for a wide low voltage operating range (0.8V to 3.6V) and guarantees very low static and dynamic power consumption across the entire voltage range. All inputs are implemented with hysteresis to allow for slower transition input signals and better switching noise immunity.
The 74AUP1G57 provides for multiple functions as determined by various configurations of the three inputs. The potential logic functions provided are AND, NAND, OR, NOR, and XNOR, inverter and buffer.

  • This product is general usage and suitable for many different applications.
  • 0.8V to 3.6V VCC Supply Operation
  • 3.6V Over-Voltage Tolerant I/Os at VCC from 0.8V to 3.6V
  • High Speed tPD
  • -2.9ns: Typical at 3.3V
  • Power-Off High-Impedance Inputs and Outputs
  • Low Static Power Consumption
  • - ICC=0.9µA Maximum
  • Low Dynamic Power Consumption
  • - CPD=2.9pF Typical at 3.3V
  • Ultra-Small MicroPak™ Packages
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
tpd Max (ns)

IO Max (mA)

Reference Price

74AUP1G57FHX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

UDFN-6

1

260

REEL

5000

N

SmartGate

1

0.8

3.6

2.9

4

Price N/A

More Details

74AUP1G57L6X

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SIP-6

1

260

REEL

5000

N

SmartGate

1

0.8

3.6

2.9

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :