Low Voltage 1.8/2.5/3.3V 16-Bit Buffer

Favorite

Overview

The 74ALVC16244 is an advanced performance, non-inverting 16-bit buffer. It is designed for very hgigh-speed, very low-power operation in 1.8 V, 2.5 V or 3.3 V systems.
The 74ALVC16244 is nibble controlled with each nibble functioning identically, but independently. The control pins may be tied together to obtain full 16-bit operation. The 3-state outputs are controlled by an Output Enable (OEnbar) input for each nibble. When (OEnbar) is LOW, the outputs are on. When the (OEnbar) is HIGH, the outputs are in the high impedance state.

  • Designed for Low Voltage Operation: VCC = 1.65-3.6 V
  • 3.6 V Tolerant Inputs and Outputs
  • High Speed Operation
  • Static Drive
  • Supports Live Insertion and Withdrawal
  • IOFF Specification Guarantees High Impledance When VCC = 0 V
  • Near Zero Static Supply Current in All Three Logic States (40 µA)
  • Latchup Performance Exceeds ± 250 mA @ 125 °C
  • ESD Performance: Human Body Model ≥ 2000 V; Machine Model ≥ 200 V
  • Second Source to Industry Standard 74ALVC16244
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
Channels

Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74ALVC16244MTD

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-48

2

260

TUBE

3800

N

16

3-State

1.65

3.6

3

24

Price N/A

More Details

74ALVC16244MTDX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-48

2

260

REEL

1000

N

16

3-State

1.65

3.6

3

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :