Low Voltage Quad 2-Input AND Gate with 3.6V Tolerant Inputs and Outputs

Favorite

Overview

The ALVC08 contains four 2-input AND gates. This product is designed for low voltage (1.65V to 3.6V) VCC applications with I/O compatibility up to 3.6V The ALVC08 is fabricated with an advanced CMOS technology to achieve high-speed operation while maintaining low CMOS power dissipation.

  • This product is general usage and suitable for many different applications.
  • 1.65V to 3.6V VCC supply operation
  • 3.6V tolerant inputs and outputs
  • tPD 2.9 ns max for 3.0V to 3.6V VCC 3.2 ns max for 2.3V to 2.7V VCC 5.3 ns max for 1.65V to 1.95V VCC
  • Power-off high impedance inputs and outputs
  • Uses patented Quiet Series™ noise/EMI reduction circuitry
  • Latchup conforms to JEDEC JED78
  • ESD performance: Human body model > 2000V Machine model > 250V
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
Channels

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74ALVC08MTC

Loading...

Obsolete

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

TUBE

2350

N

AND

4

1.65

3.6

2.9

24

Price N/A

More Details

74ALVC08MTCX

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TSSOP-14 WB

1

260

REEL

2500

N

AND

4

1.65

3.6

2.9

24

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :