Octal Buffer/Line Driver with 3-STATE Outputs

Favorite

Overview

The 74AC541 and 74ACT541 are octal buffer/line drivers designed to be employed as memory and address drivers, clock drivers and bus oriented transmitter/receivers. These devices are similar in function to the 74AC244 and 74ACTC244 while providing flow-through architecture (inputs on opposite side from outputs). This pinout arrangement makes these devices especially useful as an output port for microprocessors, allowing ease of layout and greater PC board density.

  • This product is general usage and suitable for many different applications.
  • ICC and IOZ reduced by 50%
  • 3-STATE outputs
  • Inputs and outputs opposite side of package, allowing easier interface to microprocessors
  • Output source/sink 24 mA
  • 74AC541 is a non-inverting option of the 74AC540
  • 74ACT541 has TTL-compatible inputs
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74AC541MTC

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

TUBE

75

N

8

3-State

2

6

4

24

$0.4177

More Details

74AC541MTCX

Loading...

Active

CAD Model

Pb

A

H

P

TSSOP-20

1

260

REEL

2500

N

8

3-State

2

6

4

24

$0.3576

More Details

74AC541SC

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

8

3-State

2

6

4

24

$0.4736

More Details

74AC541SCX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

8

3-State

2

6

4

24

$0.4651

More Details

Show More

1-25 of 25

Products per page

Jump to :