Octal Buffer/Line Driver with 3-STATE Outputs

Favorite

Overview

The AC/ACT240 is an octal buffer and line driver designed to be employed as a memory address driver, clock driver and bus oriented transmitter or receiver which provides improved PC board density.

  • This product is general usage and suitable for many different applications.
  • ICC and IOZ reduced by 50%
  • Inverting 3-STATE outputs drive bus lines or buffer memory address registers
  • Outputs source/sink 24 mA
  • ACT240 has TTL-compatible inputs
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
Output

VCC Min (V)

VCC Max (V)

tpd Max (ns)

IO Max (mA)

Reference Price

74AC240SC

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOIC-20W

3

260

TUBE

38

N

8

3-State

2

6

4.5

24

Price N/A

More Details

74AC240SCX

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-20W

3

260

REEL

1000

N

8

3-State

2

6

4.5

24

$0.4432

More Details

Show More

1-25 of 25

Products per page

Jump to :