feedback
Rate this webpage

Need
Support?


5LP01M: Small Signal MOSFET -50V -0.07A 23 Ohm Single P-Channel MCP3

Overview
Specifications
Datasheet: P-Channel Small Signal MOSFET -50V, -0.07A, 23 Ohm, Single MCP
Rev. 2 (259.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview
Product Description
5LP01M is P-Channel Small Signal MOSFET -50V, -0.07A, 23 Ohm, Single MCP for general purpose switching applications.
Features
 
  • Low on resistance
  • Ultrahigh-speed switching
  • 1.5 V drive
  • Halogen free compliance
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (1)
Data Sheets (1)  
Availability and Samples
Product
Status
Compliance
Description
Package
MSL*
Container
Budgetary Price/Unit
Type
Case Outline
Type
Qty.
5LP01M-TL-E Active, Not Rec
Pb-free
Small Signal MOSFET -50V -0.07A 23 Ohm Single P-Channel MCP3 SC-70FL / MCPH-3 419AJ 1 Tape and Reel 3000 $0.068
5LP01M-TL-H Active
Pb-free
Halide free
Small Signal MOSFET -50V -0.07A 23 Ohm Single P-Channel MCP3 SC-70FL / MCPH-3 419AJ 1 Tape and Reel 3000 $0.064
Moisture Sensitivity level (MSL) for surface mount devices (lead free measured at 260°C reflow, non lead free at 235°C reflow)
Market Leadtime (weeks) : 2 to 4
Mouser   (2015-07-09) : >1K
Market Leadtime (weeks) : 17 to 20
Mouser   (2015-07-09) : >10K
Datasheet: P-Channel Small Signal MOSFET -50V, -0.07A, 23 Ohm, Single MCP
Rev. 2 (259.0kB)
»View Material Composition
»Product Change Notification (1)
Product Overview

Product Compliance Status Description Channel Polarity Configuration V(BR)DSS Min (V) VGS Max (V) VGS(th) Max (V) ID Max (A) PD Max (W) rDS(on) Max @ VGS = 2.5 V (mΩ) rDS(on) Max @ VGS = 4.5 V (mΩ) rDS(on) Max @ VGS = 10 V (mΩ) Qg Typ @ VGS = 4.5 V (nC) Qg Typ @ VGS = 10 V (nC) Qgd Typ @ VGS = 4.5 V (nC) Qrr Typ (nC) Ciss Typ (pF) Coss Typ (pF) Crss Typ (pF) Package Type
 Pb-free 
 Halide free 
 Active     Small Signal MOSFET -50V -0.07A 23 Ohm Single P-Channel MCP3   P-Channel   Single   -50   10   -1.4   -0.07   0.15   28000         1.4   0.23     7.4   4.2   1.3   SC-70FL / MCPH-3 
Previously Viewed Products
Clear List

New Products
 

NDBA100N10B  NDPL100N10B  Power N-Channel MOSFETs, 100 V, 100 A

  • Low on-resistance as low as 6.9 mΩ
  • Low gate charge of 35 nC, and high speed switching
  • D2PAK and TO-220 available

NTP8G206N  Power GaN Cascode Transistor, 600 V, 150 mΩ Single N-Channel

  • Fast switching
  • Extremely low Qrr
  • High efficiencies