5LN01M: N-Channel Small Signal MOSFET, 50V, 0.1A, 7.8Ω, Single MCP3
Product Description
5LN01M is N-Channel Small Signal MOSFET, 50V, 0.1A, 7.8Ω, Single MCP3 for General-Purpose Switching Applications.
|
Features |
| |
|
|
|
-
Ultrahigh speed switching
|
|
|
|
 |
New Products |
 |
| |
NDBA100N10B
NDPL100N10B
:
Power N-Channel MOSFETs, 100 V, 100 A
- Low on-resistance as low as 6.9 mΩ
- Low gate charge of 35 nC, and high speed switching
- D2PAK and TO-220 available
NDBA180N10B
NDPL180N10B
:
Power N-Channel MOSFETs, 100 V, 180 A
- Ultra low on-resistance, as low as 2.8 mΩ
- Low gate charge of 95 nC, and high speed switching
- D2PAK and TO-220 available
|
|
 |
|
 |
|