RF Transistor, NPN Single, 10 V, 70 mA, fT = 5.5 GHz

Favorite

Overview

55GN01MA is RF Transistor, 10 V, 70 mA, fT = 5.5 GHz, NPN Single MCP for UHF Wide-band Low-noise Amplifier Applications.

  • High cut-off frequency : fT=5.5GHz typ
  • High gain : Forward Transfer Gain=10dB typ (f=1GHz)
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
Polarity

IC Continuous (A)

VCEO(sus) Min (V)

hFE Min

hFE Max

PTM Max (W)

fT Min (MHz)

NF Typ. (dB)

|S21e| 2 Typ. (dB)

Reference Price

55GN01MA-TL-E

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SC-70 / MCP3

1

260

REEL

3000

N

NPN

0.07

10

100

180

0.4

3000

1.9

10

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :